Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping
Pneumatic Automation Grippers
2-Jaw Parallel Grippers
Parallel Grippers-RP
RP-19 - Parallel Gripper,Double Wedge
RP-19 - Parallel Gripper,Double Wedge
Email product details
Visit Product Series:
Parallel Grippers-RP
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.950
Weight (lb)
21
Product Application
GRIPPING
Technical Details
Accuracy (±in)
0.003
Cylinder Bore (in)
3.5
Grip Force (lbf)
600
Maximum Finger Length (in)
10
Pressure Range (psi)
40-100 psi
Repeatability (±in)
0.001
Stroke (in)
2
Finger Material
Carbon Steel
Imperial or Metric Product
Imperial
Jaw Operation
Synchronous
Show More
Product Information
Accessories
OISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-044|OSMK-073|SLKT-044V|OFSV-006|OFSV-003|CABL-010|CABL-013
Brand
Robohand
Material
Aluminum
Product Type
General Industrial 2-Jaw Pneumatic Parallel Gripper
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
RP Series
RP-19M - Parallel Gripper,Double Wedge
Add to quote
Explore
RP Series
RP-19-D - Parallel Gripper,Double Wedge
Add to quote
Explore