Destaco Logo

SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES

Default Image

RP-19-D - Parallel Gripper,Double Wedge

Visit Product Series:

Parallel Grippers-RP

Unit View

Dimensions / Applications

  • Length (in)3.950
  • Weight (lb)21
  • Product ApplicationGRIPPING

Technical Details

  • Stroke (in)2
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|SLKT-044|OSMK-073|SLKT-044V|OFSV-006|OFSV-003|CABL-010|CABL-013
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No