
ENCLOSED PNEUMATIC POWER CLAMPS | HEAVY-DUTY MODULAR - 82M-3E SERIES

82M-3EXXXX5XXX - The New 82M-3E Series Power Clamp Offers Multiple Mounting And Shaft Options For Euro/Naams Standards, With Field Adjustable Opening Angles, Multiple Cylinder Sizes And First-In-Class Manual Locking.
Visit Product Series:
Pneumatic Power Clamps-82M-3EUnit View
Dimensions / Applications
- Weight (lb)6.16
Technical Details
- Cylinder Bore (in)1.97
- Holding Torque (Max) (ft-lb)960.0
- Port SizeG 1/4|1/4-18 NPT
- Supplied?No
Product Information
- Accessories8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8KB-098-1|8KB-102-1|8UM504-15-144|8UM504-25-144|8UM504-45-144|8UL504-15-144|8UR504-15-144|8UL504-25-144|8UR504-25-144|8UL504-45-144|8UR504-45-144|8JG-070-1-01|8S501-25-144|82ZB-084-1|8AB-152-1
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- Hand LeverYes|No
- Product TypeEnclosed Pneumatic Power Clamp
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4075042912%2F82M-3E%2BHero%2B50mm%2Bwith%2Barm%2Band%2BHandle%2BDiemetric%2B-%2B1791.jpg%2Frename%2F82M-3E%2BHero%2B50mm%2Bwith%2Barm%2Band%2BHandle%2BDiemetric%2B-%2B1791.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F82M-3E%2BFamily.tif%2Frename%2F82M-3E%2BFamily.png&w=3840&q=75)