
INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT STROKES - ROBOHAND DLT-B SERIES

Visit Product Series:
Thruster Slides-DLT-BUnit View
Dimensions / Applications
Technical Details
- B - Body Size (in)4.75
- Cylinder Bore (in)1
- Max Air Pressure (PSI)100
- Max Vert. Motion (in-lbs)100
- Payload (lb)44.9
- Shaft Diameter (in)0.63
- Stroke (in)2.953
- Thrust Force (lbf)62
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesVLVF-007|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|OTAL-038|OTAL-044|OTAL-037|OTAL-043|SHOK-010|OISA-005|OISA-004|SLKT-102|OSAK-059|SLKT-102V|VLVF-008|CABL-010
- BrandRobohand
- Direct ConnectYes
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
Related Products
DLT-T/A/N/R/U Series
DLT-16M-A-B-200 - Block Thruster Linear Slide
%3Afill(white)%2Fcatsy.1004%2FDLT-B%2BFamily.tif%2Frename%2FDLT-B%2BFamily.png&w=3840&q=75)
