Destaco Logo

INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT & MEDIUM STROKES - ROBOHAND DLT-E/L SERIES

DLT-16M-L : DirectConnect Internally Powered Thruster Slide

DLT-16M-L - Dlt-E/L - Directconnect Internally Powered Thruster Slide

Visit Product Series:

Thruster Slides-DLT-EL

Unit View

Dimensions / Applications

Technical Details

  • B - Body Size (in)4.75
  • Cylinder Bore (in)1
  • Max Air Pressure (PSI)100
  • Payload (lb)44.9
  • Shaft Diameter (in)0.63
  • Stroke (in)5.906
  • Thrust Force (lbf)62
  • Imperial or Metric ProductMetric Version
  • Supplied?No

Product Information

  • AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|OTAL-038|OTAL-044|SHOK-010|OISA-005|OISA-004|SLKT-102|OSAK-059|OTAL-045|OTAL-039|SLKT-102V|OSAK-060|VLVF-008|CABL-010
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeBlock Thruster Linear Slide
  • Spindle Included?No