Destaco Logo

BAG GRIPPERS - DPS

Bag Gripper - 30kg, Assembled, 160mm, 10° Bent tine

DPS30-1P-0012-00000-ABag Gripper - Base Model, 30kg, No Add-on's, Assembled, 160mm, 10° Bent tine

Visit Product Series:

Bag Grippers-DPS

Unit View

Dimensions / Applications

  • Weight (lb)60.5

Technical Details

  • Maximum Bag Size29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)
  • Spindle Included?No
  • Supplied?No

Product Information

  • AccessoriesDPS-T-01-KIT|DPS-T-02-KIT|DPS-T-03-KIT|DPS-T-04-KIT|DPS-T-11-KIT|DPS-T-12-KIT|DPS-T-13-KIT|DPS-T-14-KIT|DPS-1P-PS-00-KIT|DPS-1P-SS-00-KIT|DPS-1P-00-L-00-KIT|DPS-1P-00-C1-KIT|DPS-1P-00-C2-KIT|DPS-RS-LD-01-KIT|DPS-RS-LD-02-KIT|DPS-RS-LD-03-KIT|DPS-RS-LD-04-KIT|DPS-RS-LD-05-KIT|DPS-RS-LD-06-KIT|DPS-RS-HD-01-KIT|DPS-RS-HD-02-KIT|DPS-RS-HD-03-KIT|DPS-RS-HD-04-KIT|DPS-RS-HD-05-KIT
  • BrandDESTACO
  • Product TypeDestaco Bag Gripper