Destaco Logo

End-of-Line, Pick-and-Place Palletizing

Bag Grippers

DPS Series Bag Grippers

DPS Series Bag Grippers

DESTACO DPS palletizing bag grippers are designed to be a cost effective, reliable end-of-line, pick-and-place pneumatic driven palletizing solution. The DPS series is sold both as a kit for budget minded DIYer or as a fully assembled ready to install end effector by DESTACO.


Offered in 3 configurable sizes, 15Kg, 30Kg and 50Kg plus with a variety of straight and angled tine lengths to match bag size application requirements. Bag width adjustment is fast and simple by loosening a couple bolts and sliding each side in and out for optimum gripping.


The DPS bag gripper is a highly configurable off-the- shelf solution with optional standoffs to bolt direct to today’s advanced robots. For a proven simple, reliable, maintenance-free end-of-line palletizing operation... choose a DESTACO DPS bag gripper.

Features

  • Speed Matters - with rapid actuation and lightweight design, the DESTACO bag gripper can palletize up to 30 bags per minute when working in concert with robotic automation.
  • Secure Transfer - our bag grippers utilize an enclosed, pneumatic toggle-lock power clamp with integrated open/ closes sensing to hold bags secure even if air pressure is lost. Simple maintenance-free operation.
  • More Options - available options include configurable LED status light, slip sheet transfer, plug and play valve/control packages and pneumatically controlled bag stabilizer.
  • Off-the-shelf kit or fully assembled
  • Plug and Play controls
  • Integrated open/closed position sensing
  • Optional LED Status light indicator
  • Adjustable opening angle and bag width

Markets

Applications

Product
Product Type
Part Number Type
Short Description
Maximum Bag Size
Stroke (in)
Weight (lbs)
Max Payload (lb)
Length (in)
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Kitted, 280mm, 10° Bent tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Assembled, 120mm, straight tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Kitted, 280mm, straight tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Pneumatic Stabilizer KitAccessoriesPneumatic Stabilizer Kit
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 4 Inch (100mm) Bolt Circle, Light Duty4.7
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 6 inch, 160mm Bolt Circle, Heavy Duty18.9
C2 Controls KitAccessoriesC2 Controls Kit1.4
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Assembled, 280mm, straight tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Assembled, 220mm, 10° Bent tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Tine KitAccessoriesTine Kit, 280mm, Straight11.02
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Kitted, 120mm, straight tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 4 inch, 160mm Bolt Circle, Heavy Duty17
Tine KitAccessoriesTine Kit, 120mm, Straight4.72
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Assembled, 280mm, 10° Bent tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Assembled, 220mm, 10° Bent tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Assembled, 280mm, 10° Bent tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Assembled, 160mm, 10° Bent tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Assembled, 220mm, 10° Bent tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Tine KitAccessoriesTine Kit, 120mm, Bent4.72
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Kitted, 120mm, 10° Bent tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Slip Sheet KitAccessoriesSlip Sheet Kit4
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Kitted, 280mm, straight tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Tine KitAccessoriesTine Kit, 220mm, Bent8.66
C1 Controls KitAccessoriesC1 Controls Kit0.66
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Kitted, 120mm, 10° Bent tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Assembled, 220mm, straight tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Kitted, 220mm, straight tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Kitted, 160mm, 10° Bent tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 6 inch, (100mm) Bolt Circle, Light Duty5.5
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Assembled, 160mm, straight tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
LED Indicator light KitAccessoriesLED Indicator light Kit
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Kitted, 120mm, 10° Bent tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Kitted, 160mm, straight tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Kitted, 160mm, straight tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Assembled, 120mm straight tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Kitted, 120mm, straight tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Assembled, 160mm, straight tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 6 inch, 125mm Bolt Circle, Heavy Duty14.2
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 4 inch, 125mm Bolt Circle, Light Duty5.5
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Assembled, 120mm, 10° Bent tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Assembled, 220mm, straight tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Kitted, 220mm, straight tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Kitted, 160mm, straight tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Tine KitAccessoriesTine Kit, 160mm, Straight6.3
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Kitted, 220mm, 10° Bent tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 6 inch, 125mm Bolt Circle, Light Duty6.3
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Kitted, 120mm, straight tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Assembled, 120mm, 10° Bent tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Kitted, 160mm, 10° Bent tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Kitted, 220mm, straight tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 6 inch, 200mm Bolt Circle, Heavy Duty21.6
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Assembled, 160mm, straight tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Kitted, 280mm, straight tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Assembled, 120mm, straight tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Tine KitAccessoriesTine Kit, 160mm, Bent6.3
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Kitted, 160mm, 10° Bent tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 6 inch, 160mm Bolt Circle, Light Duty8.5
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Kitted, 280mm, 10° Bent tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Kitted, 280mm, 10° Bent tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Tine KitAccessoriesTine Kit, 280mm, Bent11.02
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 4 inch, 160mm Bolt Circle, Light Duty7.7
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Assembled, 280mm, straight tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Assembled, 220mm, straight tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Kitted, 220mm, 10° Bent tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Tine KitAccessoriesTine Kit, 220mm, Straight8.66
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Assembled, 160mm, 10° Bent tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Destaco Bag GripperBaseBag Gripper - Base Model, 50kg, No Add-on's, Assembled, 120mm, 10° Bent tine39.37 x 24.21 x 7.87 in (1000 x 615 x 200 mm)79.2110.23
Destaco Bag GripperBaseBag Gripper - Base Model, 15kg, No Add-on's, Assembled, 280mm, straight tine21.65 x 14.96 x 5.9 in (550 x 380 x 150 mm)45.833.07
Destaco Bag GripperBaseBag Gripper - Base Model, 30kg, No Add-on's, Assembled, 160mm, 10° Bent tine29.5 x 20.47 x 5.9 in (750 x 520 x 150 mm)60.566.14
Robot Stand-Off KitAccessoriesRobot Stand-Off Kit, 4 inch, 125mm Bolt Circle, Heavy Duty12.3