Destaco Logo

Robotic Tooling

LIGHTWEIGHT TOOLING FOR END EFFECTORS

STEEL WELDED, LIGHTWEIGHT TOOLING PRESS SHOVELS

STEEL WELDED, LIGHTWEIGHT TOOLING PRESS SHOVELS

Lightweight tooling press shovels are tri-axis transfer units that are available in left or right hand versions. This press shovels feature steel welded construction, integrated mount for photo-eye sensor, and a range of ball mount sizes.

Features

  • The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
  • Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
  • Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
  • Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling

Markets

Applications

Product
Product Type
Length (in)
Tube Diameter (in)
Tube Shovel11.810.79
Tube Shovel11.811.18
Shovel
Apple Core Shovel
Tube Shovel11.810.79
Apple Core Shovel
Shovel
Apple Core Shovel
Shovel
Tube Shovel11.811.18
Apple Core Shovel
Apple Core Shovel
Apple Core Shovel
Shovel
Apple Core Shovel
Apple Core Shovel
Shvel Stop Assembly
Tube Shovel