Destaco Logo

Robotic Tooling

ROUND TOOLING FOR END EFFECTORS

ALUMINUM, ANGULAR ELBOW BRACKETS

ALUMINUM, ANGULAR ELBOW BRACKETS FOR CLAMP LOADS & APPLICATIONS

DESTACO’s angular, elbow brackets are made from aluminum and can accommodate a wide range of clamp loads and applications. Browse our selection for the right dimensions, with sizes ranging from Ø25mm/1.00” to Ø60mm/2.50”, and 45° with angle to 45° straight with swivel.

Features

  • Speed Matters - Lightweight, high-strength, engineered components allow for decreased system vibration improving overall production with higher robot speeds.
  • Reduce Downtime - DESTACO off-the-shelf round tooling components can be configured to handle product of any size and shape, and can be re-used for future applications allowing the user to quickly and easily construct an End Effector that is custom to their application.
  • Flexibile - Flexible mounting for any type of robot, round tooling is adaptable to any type of vacuum or gripping system on the market.

Markets

Applications

Product
Product Type
Tube Diameter (in)
Elbow Bracket2.00
Elbow Bracket1.5
Elbow Bracket2.5
Bracket, Straight with Swivel1.00
Elbow Bracket0.98
Elbow Bracket1.57
Direct Clamp
Straight
Elbow Bracket2.36
Elbow Bracket
Direct Clamp
Bracket, Straight with Swivel0.98