Robotic Tooling
SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS

SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS
Features
- Speed Matters - Lightweight, high-strength, engineered components allow for decreased system vibration improving overall production with higher robot speeds.
- Reduce Downtime - DESTACO off-the-shelf round tooling components can be configured to handle product of any size and shape, and can be re-used for future applications allowing the user to quickly and easily construct an End Effector that is custom to their application.
- Flexibile - Flexible mounting for any type of robot, round tooling is adaptable to any type of vacuum or gripping system on the market.
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
| Product | Product Type | length_to_center_of_sensor_mm | Length (in) | sensor_diameter_in |
|---|---|---|---|---|
| Proximity Switch Mount | ||||
| Proximity Switch Mount | ||||
| Proximity Switch Mount | ||||
| Spring Prox Mount Assembly | ||||
| Prox Mount Assembly | ||||
| Switch Pad Screw Lock 54Mm | ||||
| Proximity Switch Mount | 67.6 | 3.58 | 0.39 | |
| Clamp BlockLower Tooling | ||||
| Switch Pad Screw Lock 30Mm | ||||
| Proximity Switch Mount | 67.6 | 3.58 | 1.18 | |
| Spring Prox Mount Assembly | ||||
| Switch Pad Screw Lock 36Mm | ||||
| Proximity Switch Mount | 75.6 | 4.21 | 1.42 | |
| Proximity Switch Mount | 75.6 | 4.21 | 1.65 | |
| Proximity Switch Mount | 77.6 | 4.37 | 1.85 | |
| Proximity Switch Mount | 67.6 | 3.58 | 0.71 | |
| Switch Pad Friction Lock 18Mm | ||||
| Switch Pad Friction Lock 30Mm | ||||
| Switch Pad Screw Lock 42Mm | ||||
| Proximity Switch Mount |