INTERNALLY POWERED, BLOCK THRUSTER SLIDES FOR SHORT & MEDIUM STROKES - ROBOHAND DLT-E/L SERIES

Visit Product Series:
Thruster Slides-DLT-ELUnit View
Dimensions / Applications
- Weight (lb)4.47
Technical Details
- B - Body Size (in)4.75
- Cylinder Bore (in)1
- Max Air Pressure (PSI)100
- Payload (lb)44.9
- Shaft Diameter (in)0.63
- Stroke (in)2.953
- Thrust Force (lbf)62
- Imperial or Metric ProductMetric Version
- Supplied?No
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|OTAL-038|OTAL-044|SHOK-010|OISA-005|OISA-004|SLKT-102|OSAK-059|OTAL-045|OTAL-039|SLKT-102V|OSAK-060|VLVF-008|CABL-010
- BrandRobohand
- Direct ConnectYes
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FDLT-B%2BFamily.tif%2Frename%2FDLT-B%2BFamily.png&w=3840&q=75)