Destaco Logo

RUGGED, MULTI-PURPOSE PARALLEL GRIPPERS FOR HEAVY PARTS – RDH SERIES

Default Image

RDH-3M-L-C-VRDH Series - General Industrial 2-Jaw Pneumatic Parallel Gripper

Visit Product Series:

Parallel Grippers-RDH

Unit View

Dimensions / Applications

  • Length (in)1.969
  • Weight (lb)2.4
  • Clean Room with Scavange100

Technical Details

  • Cylinder Bore (in)1.65
  • Grip Force (lbf)192.0
  • Grip Force with Spring Assist (lb)246.0
  • Maximum Finger Length (in)5.5
  • Repeatability (±in)0.0008
  • Stroke (in)0.63
  • Jaw OperationSynchronous
  • Pressure Range With Springs50-100 psi
  • Spring AssistOptional
  • Supplied?No

Product Information

  • AccessoriesOISP-014|OISN-014|CABL-010|CABL-013|OISA-005|OISA-004|VLVF-008|OHSP-011|OHSN-011|SLKT-418|SLKT-418V|SLKT-364|SLKT-364V
  • BrandRobohand
  • Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
  • Spindle Included?No