
SEALED PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY APPLICATIONS – RP-11-19 SERIES

Unit View
Dimensions / Applications
- Length (in)1.252
- Weight (lb)0.26
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)1
- Grip Force (lbf)40
- Maximum Finger Length (in)2.52
- Pressure Range (psi)40-100 psi
- Repeatability (±in)0.001
- Stroke (in)0.25
- Jaw OperationSynchronous
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOSMK-003|CABL-013|OFSV-001|OISN-019
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F_xl%2F4072070722%2FRP%2B11-19Family%2B-%2B17575.jpg%2Frename%2FRP%2B11-19Family%2B-%2B17575.png&w=3840&q=75)