Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-600-30B50-MSA
CPI-600-30B50-MSA
Visit Product Series:
CAD
Request CAD
Download
Product Details
Unit View:
Imperial
Metric
Length (in)
5.91
Maximum Static Clamp Load (ft lb)
75.0
Weight (lb)
0.3
Apple Core (in)
0.5
Tube Diameter (in)
1.18
Maximum Static Clamp Load (Nm)
102.0
Apple Core (mm)
12.7
Tube Diameter (mm)
30
Weight (kg)
0.14
Length (mm)
150.0
max_static_clamp_load_metric
102.0
DistributorGroup
End Effectors
Tube Size
30B
Material
Aluminum
Product Series
MSA
Product Function
Robotic Tooling
Product Type
Swivel Arm
Apple Core Size
12.7
Back to Top