Robotic Tooling
LIGHTWEIGHT TOOLING FOR END EFFECTORS

LIGHTWEIGHT TOOLING SENSOR MOUNTS FOR TRI-AXIS TRANSFER PRESS APPLICATIONS
Features
- The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
- Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
- Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
- Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
| Product | Product Type | Material | Diameter (in) |
|---|---|---|---|
| Proximity Switch Mounts | Nylon | ||
| Proximity Switch Mount | Nylon | ||
| Proximity Switch Mounts | |||
| Proximity Switch Mounts | |||
| Tube Sensor Mount | Steel | 0.98 | |
| Gripper Sensor Mount | Steel | ||
| Proximity Switch Mount | Nylon | ||
| Tube Sensor Mount | Steel | 0.98 | |
| Gripper Sensor Mount | Steel | ||
| Tube Sensor Mount | Aluminum | 0.98 | |
| Gripper Sensor Mount | Steel | ||
| Gripper Sensor Mount | Steel | ||
| Tube Sensor Mount |