Destaco Logo

Robotic Tooling

URETHANE NEST PAD BLOCKS FOR ROUND TOOLING

URETHANE NEST PAD BLOCKS FOR ROUND TOOLING

URETHANE NEST PAD BLOCKS FOR ROUND TOOLING

DESTACO’s nest pad blocks are made of urethane and work seamlessly with our nest guides for a variety of applications. These blocks range in heights of 1.00”/25.4 mm to 6.00”/152.4 mm, 0.13”/3.2 mm to 1.00”/25.4 mm, and widths of 1.00”/25.4 mm to 4.00”/101.6 mm.

Features

  • Speed Matters - Lightweight, high-strength, engineered components allow for decreased system vibration improving overall production with higher robot speeds.
  • Reduce Downtime - DESTACO off-the-shelf round tooling components can be configured to handle product of any size and shape, and can be re-used for future applications allowing the user to quickly and easily construct an End Effector that is custom to their application.
  • Flexibile - Flexible mounting for any type of robot, round tooling is adaptable to any type of vacuum or gripping system on the market.

Markets

Applications

Product
Product Type
Durometer
Material
Height (in)
Nest Pad60 (Black)Neoprene4
Nest Pad60 (Black)Neoprene3
Nest Pad15 (Tan)Neoprene4
Nest Pad15 (Tan)Neoprene1
Nest Pad45 (Red)Neoprene1
Nest Pad30 (Teal)Neoprene3
Nest Pad30 (Teal)Neoprene2
Nest Pad45 (Red)Neoprene2
Nest Pad45 (Red)Neoprene4
Nest Pad30 (Teal)Neoprene2
Nest Pad30 (Teal)Neoprene3
Nest Pad45 (Red)Neoprene3
Nest Pad15 (Tan)Neoprene3
Nest Pad60 (Black)Neoprene3
Nest Pad45 (Red)Neoprene2
Nest Pad15 (Tan)Neoprene4
Nest Pad60 (Black)Neoprene1
Nest Pad30 (Teal)Neoprene1
Nest Pad45 (Red)Neoprene2
Nest Pad30 (Teal)Neoprene1
Nest Pad15 (Tan)Neoprene1
Nest Pad45 (Red)Neoprene2
Nest Pad45 (Red)Neoprene4
Nest Pad15 (Tan)
Nest Pad15 (Tan)Neoprene4
Nest Pad15 (Tan)
Nest Pad30 (Teal)
Nest Pad15 (Tan)
Nest Pad60 (Black)Neoprene4
Nest Pad45 (Red)Neoprene4
Nest Pad30 (Teal)Neoprene2
Nest Pad30 (Teal)
Nest Pad45 (Red)Neoprene4
Nest Pad15 (Tan)Neoprene3
Nest Pad60 (Black)Neoprene1
Nest Pad30 (Teal)Neoprene3
Nest Pad60 (Black)
Nest Pad60 (Black)Neoprene1
Nest Pad15 (Tan)Neoprene3
Nest Pad30 (Teal)Neoprene4
Nest Pad45 (Red)Neoprene3
Nest Pad30 (Teal)Neoprene2
Nest Pad30 (Teal)Neoprene4
Nest Pad60 (Black)Neoprene2
Nest Pad45 (Red)Neoprene3
Nest Pad15 (Tan)Neoprene2
Nest Pad60 (Black)Neoprene2
Nest Pad15 (Tan)Neoprene2
Nest Pad15 (Tan)Neoprene2
Nest Pad30 (Teal)
Nest Pad60 (Black)Neoprene3
Nest Pad60 (Black)
Nest Pad45 (Red)Neoprene3
Nest Pad30 (Teal)Neoprene4
Nest Pad45 (Red)
Nest Pad60 (Black)Neoprene4
Nest Pad60 (Black)
Nest Pad60 (Black)Neoprene2
Nest Pad60 (Black)
Nest Pad15 (Tan)Neoprene1
Nest Pad30 (Teal)
Nest Pad45 (Red)
Nest Pad30 (Teal)Neoprene3
Nest Pad15 (Tan)Neoprene1
Nest Pad15 (Tan)
Nest Pad60 (Black)Neoprene3
Nest Pad45 (Red)Neoprene1
Nest Pad30 (Teal)Neoprene4
Nest Pad45 (Red)
Nest Pad45 (Red)
Nest Pad60 (Black)Neoprene4
Nest Pad30 (Teal)Neoprene1
Nest Pad15 (Tan)Neoprene4
Nest Pad30 (Teal)Neoprene1
Nest Pad15 (Tan)Neoprene2
Nest Pad15 (Tan)Neoprene3