Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM1-45-DE-R17
BM1-45-DE-R17
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Width (in)
7
Tube Diameter (in)
1.77
Length (in)
16
Weight (lb)
11.1
Width (mm)
177.8
Length (mm)
406.4
Robot Interface Thru Holes (qty/size) (mm)
(8) 11
Weight (kg)
5.05
Tube Diameter (mm)
45
Robot Interface Dowel Holes (qty/size) (mm)
(4) 10
Robot Interface Bolt Pattern
R17: 160mm Bolt Circle
Product Series
BM1
Material
Aluminum
Product Type
Mid Mount
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Tube Size
45B
Back to Top