Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
BM3-90-R11
BM3-90-R11
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
29.53
Maximum Static Product Load (lb)
1300.0
Tube Diameter (in)
3.54
Width (in)
29.06
Weight (lb)
53.1
Length (mm)
750.0
Width (mm)
738.0
Tube Diameter (mm)
90
Maximum Static Product Load (kg)
589.7
Robot Interface Thru Holes (qty/size) (mm)
(6) 16
Weight (kg)
24.1
Robot Interface Dowel Holes (qty/size) (mm)
(2) 15
Product Type
Mid Mount
Product Series
BM3
Tube Size
90B
DistributorGroup
End Effectors
Robot Interface Bolt Pattern
R11: 200mm Bolt Circle, Includes Insulation
Material
Aluminum
Product Function
Robotic Tooling
Back to Top