Email_Header_2550x130px_Banner_Automate
End Effectors
Destaco’s SGM-ASSY Series of end effector tooling is designed as split saddle and crossbar tooling.

CPI-SGM-40-1200-LR-EL

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 5.56
Tube Diameter (in) 1.57
Length (in) 47.24
Length (mm) 1200.0
Weight (kg) 2.52
Tube Diameter (mm) 40
PublishedDate 1683651341000
Product Function Robotic Tooling
DistributorGroup End Effectors
Tube Size 40 mm
Product Type Crossbar Tooling
Product Series CPI-SGM-ASSY
Back to Top