Email_Header_2550x130px_Banner_Automate
Heavy-Duty Pneumatic Clamping
Destaco’s 86P30 Series pneumatic pin packages are designed for the accurate positioning of sheet metal parts in welding equipment and handling systems.

86P30-105L3004

Enclosed single units with 32mm diameter cylinders for accurate positioning of sheet metal parts in welding equipment and handling systems. At the end of the welding process the pins are retracted allowing for easy removal of the part.
  • Compact, low weight design with lateral and front-facing mounting areas.
  • High accuracy of positioning.
  • Interchangeable long (for 40 mm stroke) and short (for 20 mm stroke) body
Visit Product Series:
CAD
Download
Product Details Unit View:
Cylinder Bore (in) 1.26
Weight (lb) 2.2
Pushing Force (lb) 88
Retraction Force (lb) 65
Stroke (in) 1.57
Stroke (mm) 40
Retraction Force (N) 290
Pushing Force (N) 390
Cylinder Bore (mm) 32
Weight (kg) 1
Product Type Enclosed Single Unit
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 86P30-1
Back to Top