Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-232-190
035-232-190
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.13
Stroke (in)
1.06
Vertical clamp stroke (in)
0.49
Stroke during rotation (in)
0.57
Clamping Force @ 5Bar[72Psi] (lbf.)
30.0
Stroke during rotation (in)
0.57
Cylinder Bore (in)
1.26
Vertical clamp stroke (in)
0.49
Air Consumption (per double stroke at 7 psi) (in³)
0.008
Air Consumption (per double stroke at 5 bar) (dm³)
0.24
Weight (kg)
0.51
Stroke during rotation (mm)
14.4
Stroke (mm)
26.8
Cylinder Bore (mm)
32
Clamping Force @ 5Bar[72Psi] (N)
133.0
Stroke during rotation (mm)
14.4
Vertical clamp stroke (mm)
12.4
Vertical clamp stroke (mm)
12.4
PublishedDate
1675170547000
Mount
Flanged Body
Product Series
035
Swing Direction
RH
Replacement Seal Kit
905517
Sensor Ready
No
Air Port size
1/8 NPT
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
905517
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top