Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-125-290
035-125-290
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.51
Vertical clamp stroke (in)
0.53
Vertical clamp stroke (in)
0.53
Stroke during rotation (in)
0.51
Weight (lb)
0.56
Air Consumption (per double stroke at 7 psi) (in³)
0.005
Stroke (in)
1.04
Clamping Force @ 5Bar[72Psi] (lbf.)
20
Cylinder Bore (in)
0.98
Clamping Force @ 5Bar[72Psi] (N)
89
Stroke during rotation (mm)
12.8
Vertical clamp stroke (mm)
13.5
Air Consumption (per double stroke at 5 bar) (dm³)
0.13
Cylinder Bore (mm)
25
Stroke (mm)
26.3
Vertical clamp stroke (mm)
13.5
Weight (kg)
0.25
Stroke during rotation (mm)
12.8
Product Series
035
Swing Direction
LH
Replacement Seal Kit
905516
Mount
Threaded Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Sensor Ready
No
Air Port size
10-32
Jam Nut
051-150-160
Product Accessories
051-150-160
Jam Nut
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
905516
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top