Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-132-190
035-132-190
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.56
Stroke (in)
1.13
Stroke during rotation (in)
0.56
Vertical clamp stroke (in)
0.57
Weight (lb)
0.94
Air Consumption (per double stroke at 7 psi) (in³)
0.008
Vertical clamp stroke (in)
0.57
Cylinder Bore (in)
1.26
Clamping Force @ 5Bar[72Psi] (lbf.)
30
Stroke during rotation (mm)
14.3
Weight (kg)
0.43
Stroke (mm)
28.8
Cylinder Bore (mm)
32
Clamping Force @ 5Bar[72Psi] (N)
133
Vertical clamp stroke (mm)
14.5
Stroke during rotation (mm)
14.3
Vertical clamp stroke (mm)
14.5
Air Consumption (per double stroke at 5 bar) (dm³)
0.24
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Replacement Seal Kit
905517
Air Port size
1/8 NPT
Swing Direction
RH
Jam Nut
051-187-160
Mount
Threaded Body
Sensor Ready
No
Product Function
Clamping
Product Series
035
Product Accessories
905517
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
051-187-160
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top