Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-140-290
035-140-290
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Force @ 5Bar[72Psi] (lbf.)
60.0
Vertical clamp stroke (in)
0.63
Air Consumption (per double stroke at 7 psi) (in³)
0.015
Vertical clamp stroke (in)
0.63
Weight (lb)
1.31
Stroke during rotation (in)
0.57
Stroke during rotation (in)
0.57
Cylinder Bore (in)
1.57
Stroke (in)
1.2
Stroke (mm)
30.4
Clamping Force @ 5Bar[72Psi] (N)
267.0
Vertical clamp stroke (mm)
16.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.41
Stroke during rotation (mm)
14.4
Vertical clamp stroke (mm)
16.0
Stroke during rotation (mm)
14.4
Cylinder Bore (mm)
40
Weight (kg)
0.59
Product Series
035
Product Function
Clamping
Jam Nut
051-225-160
Sensor Ready
No
Replacement Seal Kit
905518
PublishedDate
1675170774000
Mount
Threaded Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Air Port size
1/8 NPT
Swing Direction
LH
Product Accessories
051-225-160
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
905518
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top