Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-150-290
035-150-290
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.63
Stroke during rotation (in)
0.63
Cylinder Bore (in)
1.97
Air Consumption (per double stroke at 7 psi) (in³)
0.023
Vertical clamp stroke (in)
0.55
Stroke (in)
1.18
Clamping Force @ 5Bar[72Psi] (lbf.)
69.0
Weight (lb)
1.81
Vertical clamp stroke (in)
0.55
Weight (kg)
0.82
Stroke during rotation (mm)
16.0
Stroke (mm)
30.0
Clamping Force @ 5Bar[72Psi] (N)
307.0
Vertical clamp stroke (mm)
14.0
Vertical clamp stroke (mm)
14.0
Cylinder Bore (mm)
50
Air Consumption (per double stroke at 5 bar) (dm³)
0.64
Stroke during rotation (mm)
16.0
PublishedDate
1675170389000
Product Series
035
Sensor Ready
No
Mount
Threaded Body
Replacement Seal Kit
905519
Swing Direction
LH
Jam Nut
051-250-160
Air Port size
1/8 NPT
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
051-250-160
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
905519
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top