Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-225-190
035-225-190
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.51
Cylinder Bore (in)
0.98
Stroke (in)
1.05
Weight (lb)
0.56
Vertical clamp stroke (in)
0.51
Stroke during rotation (in)
0.54
Air Consumption (per double stroke at 7 psi) (in³)
0.005
Clamping Force @ 5Bar[72Psi] (lbf.)
20.0
Stroke during rotation (in)
0.54
Stroke (mm)
26.7
Vertical clamp stroke (mm)
13.0
Clamping Force @ 5Bar[72Psi] (N)
89.0
Vertical clamp stroke (mm)
13.0
Stroke during rotation (mm)
13.7
Cylinder Bore (mm)
25
Weight (kg)
0.25
Air Consumption (per double stroke at 5 bar) (dm³)
0.13
Stroke during rotation (mm)
13.7
Mount
Flanged Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
RH
Replacement Seal Kit
905516
Product Function
Clamping
Product Series
035
PublishedDate
1675170709000
Sensor Ready
No
Air Port size
10-32
Product Accessories
905516
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top