Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-225-290
035-225-290
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.56
Vertical clamp stroke (in)
0.51
Cylinder Bore (in)
0.98
Stroke during rotation (in)
0.54
Clamping Force @ 5Bar[72Psi] (lbf.)
20
Vertical clamp stroke (in)
0.51
Stroke during rotation (in)
0.54
Stroke (in)
1.05
Air Consumption (per double stroke at 7 psi) (in³)
0.005
Vertical clamp stroke (mm)
13
Vertical clamp stroke (mm)
13
Clamping Force @ 5Bar[72Psi] (N)
89
Air Consumption (per double stroke at 5 bar) (dm³)
0.13
Stroke during rotation (mm)
13.7
Cylinder Bore (mm)
25
Stroke during rotation (mm)
13.7
Weight (kg)
0.25
Stroke (mm)
26.7
Swing Direction
LH
Replacement Seal Kit
905516
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Mount
Flanged Body
Air Port size
10-32
Product Function
Clamping
Sensor Ready
No
Product Series
035
Product Accessories
905516
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top