Manual Clamping
Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, longer clamp arm, and spindle that contacts workpiece vertically.

2002-S

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.49
Height Under Clamp Arm (in) 0.95
Maximum Holding Capacity (lbf) 600
Clamp Arm Length (in) 1.91
Height Under Clamp Arm (mm) 24.1
Weight (kg) 0.22
Maxmum Holding Capacity (N) 2700
Clamp Arm Length (mm) 48.5
Bolt Retainer 2002115-E
Service Environment Normal
Application - Checking Fixtures Excellent/High
Duty Cycle 2
Application - Food Processing Not Recommended
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
Application - Closures Excellent/High
Accomodates Workpiece Variation No
Standard Material Steel
Handle Vertical
Clamp Bar Opening (+10°) (degrees) 75
Clamp Arm Style Solid Bar
Product Series 2002/2007
Application - Welding Fair/Medium
Product Function Clamping
Toggle Lock Plus No
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Handle Opening (+10°) 66
Application - Assembly Excellent/High
Product Type Standard
Product Accessories
2002115-E
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top