Manual Clamping
Small, steel toggle clamp with red handle with neoprene spindle, flanged base, with T-handle.

201-TU

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.63
Clamp Arm Length (in) 1.01
Maximum Holding Capacity (lbf) 100.0
Weight (lb) 1.54
Weight (kg) 0.7
Clamp Arm Length (mm) 25.7
Height Under Clamp Arm (mm) 16.0
Maxmum Holding Capacity (N) 440.0
Application - Welding Poor/Low
Application - Closures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Standard
Standard Material Steel
Spindle Assembly 305208-M
Toggle Lock Plus No
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Clamp Bar Opening (+10°) (degrees) 100.0
Handle Opening (+10°) 55.0
Application - Machining Not Recommended
Accomodates Workpiece Variation No
Duty Cycle 1
Service Environment Normal
Flanged Washers 102111
Base Mounting Style Straight
Handle T-Handle
Application - Wood-Working Excellent/High
Product Function Clamping
PublishedDate 1674671468000
Product Series 201
Application - Food Processing Fair/Medium
Application - Checking Fixtures Excellent/High
Product Accessories
305208-M
SPINDLE M5X25 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top