Manual Clamping
Steel toggle clamp with 2 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and flanged base with solid bar.

2010-SR

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1400
Clamp Arm Length (in) 3.51
Height Under Clamp Arm (in) 1.7
Weight (lb) 2.56
Clamp Arm Length (mm) 89.2
Maxmum Holding Capacity (N) 6230
Height Under Clamp Arm (mm) 43.2
Weight (kg) 1.16
Application - Machining Poor/Low
Application - Assembly Excellent/High
Application - Wood-Working Excellent/High
Clamp Arm Style Solid Bar
Toggle Lock Plus Yes
Product Series 2010
Product Function Clamping
Bolt Retainer 201015-E
Product Type Standard
Application - Food Processing Not Recommended
Handle Vertical
Clamp Bar Opening (+10°) (degrees) 78
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
Application - Welding Fair/Medium
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°) 66
Standard Material Steel
Duty Cycle 2
Base Mounting Style Flange
Application - Closures Excellent/High
Product Accessories
2010115-E
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top