Manual Clamping
Steel toggle clamp with 2 times the capacity of our legacy models with increased handle clearance, Toggle Lock Plus capability, and flanged base with U-bar.

2013-UR

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 295
Weight (lb) 0.37
Clamp Arm Length (in) 1.65
Height Under Clamp Arm (in) 0.75
Maxmum Holding Capacity (N) 1310
Height Under Clamp Arm (mm) 19.1
Clamp Arm Length (mm) 41.9
Weight (kg) 0.17
Application - Checking Fixtures Excellent/High
Spindle Assembly 2013208-M
Standard Material Steel
Clamp Bar Opening (+10°) (degrees) 71
Product Function Clamping
Handle Opening (+10°) 58
Clamp Arm Style U-Bar
Service Environment Normal
Application - Wood-Working Excellent/High
Accomodates Workpiece Variation No
Application - Closures Excellent/High
Product Type Standard
Product Series 2013
Handle Horizonal
Application - Machining Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing Not Recommended
Toggle Lock Plus Yes
Application - Assembly Excellent/High
Base Mounting Style Flange
Duty Cycle 2
Flanged Washers 102111
Application - Welding Fair/Medium
Product Accessories
L-213-1-02
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-213-1-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-213-2-02
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-213-4-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-213-2-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-213-3-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2013208-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top