Manual Clamping
Popular toggle clamp series with ergonomic handle grip with neoprene spindle, straight base, and open U-bar.

202-UB-L

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.5
Maximum Holding Capacity (lbf) 200
Weight (lb) 0.35
Height Under Clamp Arm (in) 0.92
Height Under Clamp Arm (mm) 23.4
Weight (kg) 0.16
Clamp Arm Length (mm) 38.1
Maxmum Holding Capacity (N) 890
Application - Machining Not Recommended
Clamp Arm Style Open U-Bar
Accomodates Workpiece Variation No
Application - Assembly Excellent/High
Application - Closures Excellent/High
Application - Wood-Working Excellent/High
Handle Opening (+10°) 65
Application - Checking Fixtures Excellent/High
Base Mounting Style Straight
Product Function Clamping
Handle Vertical
Product Series 202
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Steel
Toggle Lock Plus No
Application - Food Processing Fair/Medium
Product Type Standard
Service Environment Normal
Application - Welding Poor/Low
Duty Cycle 1
Clamp Bar Opening (+10°) (degrees) 105
Product Accessories
L-217-1-02
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-03
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-3-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-02
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-4-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top