Manual Clamping
Popular toggle clamp series with ergonomic handle grip with neoprene spindle, straight base, and U-bar.

202-UB

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.73
Height Under Clamp Arm (in) 1.13
Weight (lb) 0.35
Maximum Holding Capacity (lbf) 200
Height Under Clamp Arm (mm) 28.7
Weight (kg) 0.16
Clamp Arm Length (mm) 43.9
Maxmum Holding Capacity (N) 890
Base Mounting Style Straight
Application - Machining Not Recommended
Accomodates Workpiece Variation No
Handle Vertical
Application - Welding Poor/Low
Application - Checking Fixtures Excellent/High
Application - Food Processing Fair/Medium
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle 1
Product Function Clamping
Flanged Washers 215105
Application - Wood-Working Excellent/High
Clamp Bar Opening (+10°) (degrees) 105
Service Environment Normal
Handle Opening (+10°) 65
Application - Closures Excellent/High
Standard Material Steel
Clamp Arm Style U-Bar
Spindle Assembly 202208-M
Product Type Standard
Application - Assembly Excellent/High
Product Series 202
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top