Manual Clamping
Small toggle clamp series for light duty clamping in tight spaces with straight base and solid bar.

205-SB

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.5
Clamp Arm Length (in) 0.69
Maximum Holding Capacity (lbf) 60
Weight (lb) 0.07
Clamp Arm Length (mm) 17.4
Height Under Clamp Arm (mm) 12.7
Maxmum Holding Capacity (N) 270
Weight (kg) 0.03
Handle Horizonal
Toggle Lock Plus No
Application - Closures Excellent/High
Handle Opening (+10°) 82
Product Series 205
Application - Checking Fixtures Excellent/High
Base Mounting Style Straight
Application - Food Processing Fair/Medium
Accomodates Workpiece Variation No
Application - Welding Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle 2
Application - Assembly Excellent/High
Service Environment Normal
Product Function Clamping
Clamp Bar Opening (+10°) (degrees) 94
Application - Machining Poor/Low
Spindle Assembly 205208-M
Product Type Standard
Clamp Arm Style Solid Bar
Application - Wood-Working Excellent/High
Standard Material Steel
Product Accessories
205208-M
SPINDLE M4X20 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top