Manual Clamping
Small toggle clamp series for light duty clamping in tight spaces with right flanged base and solid bar.

205-SR

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.07
Clamp Arm Length (in) 0.88
Height Under Clamp Arm (in) 0.39
Maximum Holding Capacity (lbf) 60
Height Under Clamp Arm (mm) 9.8
Weight (kg) 0.03
Maxmum Holding Capacity (N) 270
Clamp Arm Length (mm) 22.4
Spindle Assembly 205208-M
Duty Cycle 2
Application - Food Processing Fair/Medium
Product Series 205
Application - Wood-Working Excellent/High
Handle Opening (+10°) 82
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining Poor/Low
Handle Horizonal
Application - Welding Poor/Low
Service Environment Normal
Accomodates Workpiece Variation No
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Standard Material Steel
Base Mounting Style Flange, right
Clamp Bar Opening (+10°) (degrees) 94
Application - Closures Excellent/High
Product Function Clamping
Clamp Arm Style Solid Bar
Product Type Standard
Product Accessories
205208-M
SPINDLE M4X20 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top