Manual Clamping
Small toggle clamp series for light duty clamping in tight spaces with right flanged base and U-bar.

205-UR

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 0.74
Weight (lb) 0.07
Height Under Clamp Arm (in) 0.32
Maximum Holding Capacity (lbf) 60
Maxmum Holding Capacity (N) 270
Height Under Clamp Arm (mm) 8.1
Weight (kg) 0.03
Clamp Arm Length (mm) 18.8
Toggle Lock Plus No
Accomodates Workpiece Variation No
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Handle Horizonal
Clamp Bar Opening (+10°) (degrees) 90
Standard Material Steel
Base Mounting Style Flange, right
Handle Opening (+10°) 80
Product Function Clamping
Application - Food Processing Fair/Medium
Product Type Standard
Application - Machining Poor/Low
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Flanged Washers 105106
Application - Wood-Working Excellent/High
Application - Welding Poor/Low
Clamp Arm Style U-Bar
Duty Cycle 2
Spindle Assembly 205208-M
Application - Closures Excellent/High
Product Series 205
Product Accessories
205208-M
SPINDLE M4X20 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top