Manual Clamping
Vertical hold down clamp with flanged base, Toggle Lock Plus capability, and long solid bar.

207-LR

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.99
Clamp Arm Length (in) 3.48
Height Under Clamp Arm (in) 1.26
Maximum Holding Capacity (lbf) 500
Clamp Arm Length (mm) 88.4
Weight (kg) 0.45
Height Under Clamp Arm (mm) 32
Maxmum Holding Capacity (N) 2220
Application - Food Processing Fair/Medium
Application - Assembly Excellent/High
Bolt Retainer 207105
Product Series 207
Clamp Arm Style Long Solid Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style Flange
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Handle Vertical
Product Type Standard
Duty Cycle 2
Product Function Clamping
Toggle Lock Plus Yes
Standard Material Steel
Application - Machining Poor/Low
Handle Opening (+10°) 57
Accomodates Workpiece Variation No
Service Environment Normal
Clamp Bar Opening (+10°) (degrees) 99
Application - Checking Fixtures Excellent/High
Application - Welding Poor/Low
Product Accessories
207105-M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207105
M8 BOLT RETAINER FOR "S" BAR CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top