Manual Clamping
Vertical hold down clamp with Toggle Lock Plus capability, flanged base, and solid bar.

210-SR

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.61
Height Under Clamp Arm (in) 1.67
Maximum Holding Capacity (lbf) 750
Clamp Arm Length (in) 3.58
Maxmum Holding Capacity (N) 3340
Height Under Clamp Arm (mm) 42.4
Clamp Arm Length (mm) 90.9
Weight (kg) 0.73
Application - Machining Poor/Low
Application - Food Processing Fair/Medium
Application - Assembly Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 210
Application - Closures Fair/Medium
Handle Vertical
Duty Cycle 2
Accomodates Workpiece Variation No
Application - Checking Fixtures Excellent/High
Product Function Clamping
Application - Wood-Working Excellent/High
Application - Welding Fair/Medium
Clamp Arm Style Solid Bar
Bolt Retainer 210114
Standard Material Steel
Product Type Standard
Service Environment Normal
Clamp Bar Opening (+10°) (degrees) 103
Handle Opening (+10°) 58
Toggle Lock Plus Yes
Base Mounting Style Flange
Product Accessories
210114
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210114-M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top