Manual Clamping
Vertical hold down clamp with U-bar, flanged base, and T-handle.

210-TU

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 600
Weight (lb) 1.37
Clamp Arm Length (in) 3.62
Height Under Clamp Arm (in) 1.67
Weight (kg) 0.62
Clamp Arm Length (mm) 91.9
Height Under Clamp Arm (mm) 42.4
Maxmum Holding Capacity (N) 2670
Application - Wood-Working Excellent/High
Application - Food Processing Fair/Medium
Standard Material Steel
Application - Machining Poor/Low
Accomodates Workpiece Variation No
Application - Closures Fair/Medium
Clamp Bar Opening (+10°) (degrees) 103
Flanged Washers 235106
Toggle Lock Plus No
Product Series 210
Product Type Standard
Clamp Arm Style U-Bar
Service Environment Normal
Application - Assembly Excellent/High
Product Function Clamping
Duty Cycle 2
Handle T-Handle
Handle Opening (+10°) 58
Base Mounting Style Straight
Application - Checking Fixtures Excellent/High
Application - Welding Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
235906
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top