Maximum Holding Capacity (lbf)
150
Height Under Clamp Arm (in)
0.65
Weight (lb)
0.18
Clamp Arm Length (in)
0.85
Weight (kg)
0.08
Height Under Clamp Arm (mm)
16.5
Maxmum Holding Capacity (N)
670
Clamp Arm Length (mm)
21.5
Application - Wood-Working
Excellent/High
Base Mounting Style
Flange
Application - Welding
Fair/Medium
Clamp Arm Style
Open U-Bar
Service Environment
Normal
Clamp Bar Opening (+10°) (degrees)
90
Duty Cycle
2
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)