Manual Clamping
Low profile, horizontal hold down clamp with U-bar and flanged base.

213-U

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.18
Maximum Holding Capacity (lbf) 150
Height Under Clamp Arm (in) 0.65
Clamp Arm Length (in) 1.42
Clamp Arm Length (mm) 36
Maxmum Holding Capacity (N) 670
Height Under Clamp Arm (mm) 16.5
Weight (kg) 0.08
Product Series 213
Application - Checking Fixtures Excellent/High
Handle Opening (+10°) 60
Product Type Standard
Application - Machining Poor/Low
Service Environment Normal
Base Mounting Style Flange
Clamp Arm Style U-Bar
Accomodates Workpiece Variation No
Duty Cycle 2
Product Function Clamping
Application - Food Processing Fair/Medium
Application - Assembly Excellent/High
Flanged Washers 102111
Toggle Lock Plus No
Spindle Assembly 213208-M
Clamp Bar Opening (+10°) (degrees) 90
Handle Horizonal
Application - Welding Fair/Medium
Standard Material Steel
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
213208-M
SPINDLE M5X30 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top