Manual Clamping
Low profile, horizontal hold down clamp with open bar and straight base.

213-UB-L

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 0.85
Weight (lb) 0.18
Maximum Holding Capacity (lbf) 150
Height Under Clamp Arm (in) 0.77
Clamp Arm Length (mm) 21.5
Height Under Clamp Arm (mm) 19.6
Maxmum Holding Capacity (N) 670
Weight (kg) 0.08
Duty Cycle 2
Handle Opening (+10°) 60
Clamp Arm Style Open U-Bar
Standard Material Steel
Product Series 213
Application - Food Processing Fair/Medium
Base Mounting Style Straight
Application - Closures Excellent/High
Handle Horizonal
Clamp Bar Opening (+10°) (degrees) 90
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
Product Type Standard
Application - Machining Poor/Low
Product Function Clamping
Application - Assembly Excellent/High
Application - Welding Fair/Medium
Toggle Lock Plus No
Application - Wood-Working Excellent/High
Service Environment Normal
Product Accessories
L-213-1-02
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-213-1-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-213-2-02
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-213-4-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-213-2-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-213-3-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top