Manual Clamping
Low profile, stainless steel horizontal hold down clamp with U-bar and flanged base.

213-USS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.18
Clamp Arm Length (in) 1.42
Maximum Holding Capacity (lbf) 150.0
Height Under Clamp Arm (in) 0.66
Clamp Arm Length (mm) 36.0
Height Under Clamp Arm (mm) 16.8
Weight (kg) 0.08
Maxmum Holding Capacity (N) 670.0
Application - Machining Poor/Low
Standard Material Stainless Steel
Application - Food Processing Fair/Medium
Handle Color Red
Flanged Washers 102911
Product Type Standard
Spindle Assembly 201943
Application - Closures Excellent/High
Handle Opening (+10°) 60.0
Product Series 213
Clamp Arm Style U-Bar
Application - Checking Fixtures Excellent/High
Clamp Bar Opening (+10°) (degrees) 90.0
Duty Cycle 2
Application - Welding Fair/Medium
Product Type Horizontal Hold-Down Clamps
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Wood-Working Excellent/High
Toggle Lock Plus No
Base Mounting Style Flange
Accomodates Workpiece Variation No
Application - Assembly Excellent/High
Service Environment Normal
Handle Horizonal
Product Function Clamping
Product Accessories
201943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top