Manual Clamping
Low profile, horizontal hold down clamp with large handle clearance, straight base, and U-bar.

217-UB

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.4
Height Under Clamp Arm (in) 1.11
Clamp Arm Length (in) 2.31
Maximum Holding Capacity (lbf) 200
Maxmum Holding Capacity (N) 900
Weight (kg) 0.18
Height Under Clamp Arm (mm) 28.2
Clamp Arm Length (mm) 58.7
Flanged Washers 215105
Product Series 217
Handle Horizonal
Product Function Clamping
Application - Checking Fixtures Excellent/High
Service Environment Normal
Clamp Bar Opening (+10°) (degrees) 91
Application - Welding Fair/Medium
Accomodates Workpiece Variation No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle 2
Application - Machining Poor/Low
Application - Food Processing Fair/Medium
Standard Material Steel
Application - Wood-Working Excellent/High
Product Type Standard
Clamp Arm Style U-Bar
Spindle Assembly 202208-M
Application - Closures Excellent/High
Base Mounting Style Straight
Handle Opening (+10°) 61
Toggle Lock Plus No
Application - Assembly Excellent/High
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top