Manual Clamping
Low profile, stainless steel horizontal hold down clamp with large handle clearance, straight base, and U-bar.

225-UBSS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.55
Clamp Arm Length (in) 2.72
Height Under Clamp Arm (in) 1.8
Maximum Holding Capacity (lbf) 600
Maxmum Holding Capacity (N) 2670
Clamp Arm Length (mm) 69.1
Height Under Clamp Arm (mm) 45.7
Weight (kg) 0.25
Product Function Clamping
Base Mounting Style Straight
Application - Wood-Working Excellent/High
Application - Welding Fair/Medium
Handle Opening (+10°) 70
Toggle Lock Plus No
Application - Machining Poor/Low
Flanged Washers 507907
Clamp Arm Style U-Bar
Standard Material Stainless Steel
Accomodates Workpiece Variation No
Duty Cycle 2
Service Environment Normal
Product Type Standard
Application - Checking Fixtures Excellent/High
Application - Assembly Excellent/High
Clamp Bar Opening (+10°) (degrees) 92
Spindle Assembly 207943
Handle Horizonal
Application - Food Processing Fair/Medium
Product Type Horizontal Hold-Down Clamps
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures Excellent/High
Product Series 225
Product Accessories
207943-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top