Manual Clamping
Low profile, horizontal hold down clamp with large handle clearance, flanged base, and U-bar.

227-U

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 500.0
Height Under Clamp Arm (in) 1.25
Weight (lb) 0.68
Clamp Arm Length (in) 2.65
Maxmum Holding Capacity (N) 2220.0
Clamp Arm Length (mm) 67.3
Height Under Clamp Arm (mm) 31.8
Weight (kg) 0.31
Standard Material Steel
Application - Wood-Working Excellent/High
Clamp Arm Style U-Bar
Application - Welding Fair/Medium
Accomodates Workpiece Variation No
Handle Opening (+10°) 56.0
Spindle Assembly 225208-M
Flanged Washers 507107
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Duty Cycle 2
Toggle Lock Plus No
Product Type Standard
Application - Food Processing Fair/Medium
Handle Color Red
Application - Checking Fixtures Excellent/High
Application - Machining Poor/Low
Product Function Clamping
Clamp Bar Opening (+10°) (degrees) 91.0
Handle Horizonal
Service Environment Normal
Application - Assembly Excellent/High
Application - Closures Excellent/High
Base Mounting Style Flange
Product Series 227
Product Accessories
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top