Manual Clamping
Low profile, horizontal hold down clamp with large handle clearance, straight base, and open bar.

227-UB-L

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 500
Weight (lb) 0.68
Height Under Clamp Arm (in) 1.45
Clamp Arm Length (in) 2.39
Maxmum Holding Capacity (N) 2220
Clamp Arm Length (mm) 60.7
Height Under Clamp Arm (mm) 36.8
Weight (kg) 0.31
Handle Horizonal
Application - Food Processing Fair/Medium
Toggle Lock Plus No
Base Mounting Style Straight
Application - Machining Poor/Low
Product Function Clamping
Application - Checking Fixtures Excellent/High
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 91
Application - Assembly Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Standard
Service Environment Normal
Application - Welding Fair/Medium
Handle Opening (+10°) 56
Application - Wood-Working Excellent/High
Duty Cycle 2
Standard Material Steel
Application - Closures Excellent/High
Clamp Arm Style Open U-Bar
Product Series 227
Product Accessories
L-227-2-01
Height adaptor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-3-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-4-01
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-2-02
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top