Manual Clamping
Low profile, horizontal hold down clamp with large handle clearance, straight base, and U-bar.

227-UB

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.68
Maximum Holding Capacity (lbf) 500
Height Under Clamp Arm (in) 1.45
Clamp Arm Length (in) 2.65
Clamp Arm Length (mm) 67.3
Height Under Clamp Arm (mm) 36.8
Weight (kg) 0.31
Maxmum Holding Capacity (N) 2220
Application - Machining Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Service Environment Normal
Handle Opening (+10°) 56
Application - Welding Fair/Medium
Spindle Assembly 225208-M
Duty Cycle 2
Handle Horizonal
Application - Assembly Excellent/High
Application - Wood-Working Excellent/High
Product Series 227
Product Type Standard
Base Mounting Style Straight
Product Function Clamping
Clamp Arm Style U-Bar
Accomodates Workpiece Variation No
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Clamp Bar Opening (+10°) (degrees) 91
Toggle Lock Plus No
Application - Checking Fixtures Excellent/High
Standard Material Steel
Flanged Washers 507107
Product Accessories
507107
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top