Manual Clamping
Cam action, vertical hold down clamp with variable clamping range, flanged base, and open bar.

229

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.59
Clamp Arm Length (in) 5.26
Height Under Clamp Arm (in) 2.05
Maximum Holding Capacity (lbf) 1000.0
Height Under Clamp Arm (mm) 52.1
Maxmum Holding Capacity (N) 4450.0
Clamp Arm Length (mm) 133.6
Weight (kg) 1.17
Application - Food Processing Not Recommended
Product Series 229
Product Function Clamping
Application - Welding Excellent/High
Application - Closures Poor/Low
Duty Cycle 3
Toggle Lock Plus No
Service Environment Normal
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining Poor/Low
Product Type Cam Action
Application - Assembly Excellent/High
Accomodates Workpiece Variation No
PublishedDate 1674594389000
Clamp Arm Style Solid Bar
Handle Vertical
Application - Wood-Working Poor/Low
Application - Checking Fixtures Fair/Medium
Product Accessories
247109
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top