Manual Clamping
Low profile, horizontal hold down clamp with neoprene spindle, flanged base, and U-bar.

235-U

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.48
Maximum Holding Capacity (lbf) 750
Height Under Clamp Arm (in) 1.69
Clamp Arm Length (in) 4.17
Clamp Arm Length (mm) 105.9
Maxmum Holding Capacity (N) 3340
Height Under Clamp Arm (mm) 42.9
Weight (kg) 0.67
Clamp Bar Opening (+10°) (degrees) 92
Flanged Washers 235106
Duty Cycle 2
Product Type Standard
Application - Closures Excellent/High
Application - Food Processing Fair/Medium
Service Environment Normal
Application - Welding Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus No
Product Series 235
Application - Checking Fixtures Excellent/High
Spindle Assembly 240208-M
Application - Wood-Working Excellent/High
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Handle Opening (+10°) 70
Handle Horizonal
Base Mounting Style Flange
Accomodates Workpiece Variation No
Product Function Clamping
Standard Material Steel
Application - Machining Poor/Low
Product Accessories
235906
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
210440-Q
CROSSBAR ASSEMBLY FOR CLAMPS; 210-U-UB-UA-UBA.235-U-UB.237-U
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top